Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SHELE
Description
pf-360-145
Bill of material
PF-360-145
MP
Main parameter
PF-360-145
CT
Continuous torque
110.0 N*m
CC
Continuous current
6.00 A rms
MT
Maximum torque
330 N*m
MC
Maximum current
20.00 A rms
TC
Torque constant
18.3 Nm/A rms
R
Resistance
2.20 Ω(P-P)
I
Inductance
5.50 mH(P-P)
NOP
Number of poles
66
EMFC
EMF constant
6.10 V rms/rad/s
MOI
Moment of inertia
0.325 kg.m^2
MW
Motor weight
70.0 kg
MS
Maximum speed
180 rpm
RP
resolving power
2097152 V rms/p/rev
PA
Positioning accuracy
±26 Arc sec
RA
Repetition accuracy
±2 Arc sec
AD
Axial deflection
0.008 mm
RD
Radial deflection
0.008 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D