Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SHELE
Description
pf-263-113
Bill of material
PF-263-113
MP
Main parameter
PF-263-113
CT
Continuous torque
95.0 N*m
CC
Continuous current
7.10 A rms
MT
Maximum torque
190 N*m
MC
Maximum current
14.20 A rms
TC
Torque constant
21.9 Nm/A rms
R
Resistance
3.40 Ω(P-P)
I
Inductance
10.80 mH(P-P)
NOP
Number of poles
40
EMFC
EMF constant
10.90 V rms/rad/s
MOTORC
Motor constant
3.0 Nm/√ W
MOI
Moment of inertia
0.13 kg.m^2
MW
Motor weight
23.8 kg
MS
Maximum speed
150 rpm
RP
resolving power
16384 p/rev
PA
Positioning accuracy
±30 Arc sec
RA
Repetition accuracy
±2.5 Arc sec
MAL
Maximum axial load
4000 N
MRL
Maximum radial load
400 N.m
AD
Axial deflection
0.008 mm
RD
Radial deflection
0.008 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D